??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1035933 - PP-H 2,5/11 (1GNYE/10GY)
Bill of material
PHOENIX CONTACT 1035933
Product number of the Manufacturer
1035933
Short Description
Plug
Long Description
Plug, nom. voltage: 500 V, nominal current: 24 A, number of connections: 4, number of positions: 11, connection method: Push-in connection, 1 level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: Plug-in mounting, color: gray
Manufacturer Type Description
PP-H 2,5/11 (1GNYE/10GY)
Preview
International product number
4055626542928
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
500 V
Min. line cross section, rigid
0.140 mm^2
rated current
24 A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Width of spacing
5.200 mm
color
Grey
net weight
0.03822 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Pole number
11
Design of electrical connection
Push-in connection
Design
Pin insert
min. connectable conductor cross-section
0.140 mm^2
max. connectable conductor cross-section
4 mm^2
tackable possible
Yes
total number of poles (without ground contact)
4
GTIN
4055626542928
Manufacturer product designation
Plug
Manufacturer product description
Plug, nom. voltage: 500 V, nominal current: 24 A, number of connections: 4, number of positions: 11, connection method: Push-in connection, 1 level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: Plug-in mounting, color: gray
Product type
PP-H 2,5/11 (1GNYE/10GY)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models