??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1034000000 - WMA 4/4
Bill of material
Weidmueller 1034000000
Preview
Product number of the Manufacturer
1034000000
Manufacturer Type Description
WMA 4/4
Short Description
Motor-connection terminal, Screw connection, 4, 800 V, 32 A, dark beige
Long Description
The motor-connection terminal combines the performance characteristics of the larger grid with the width of the smaller grid. The result is maximum rated current and minimum size at the same time. This eases the workload in purchasing, logistics and design.
GTIN
4008190162924
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
32 A
Number of contact points per level
1
Number of levels
2
Rated current [In] for the power loss specification
32 A
Power loss, static, current-independent [Pls]
1.020 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.046 kg
depth
46.25 mm
height
60 mm
width
24.4 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models