??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
norelem
Description
10330 - Slide rail Type I
Bill of material
10330-081321
Order No.
10330-081321
Type
I
slot width
8 mm
Length
2000 mm
Approx. weight
0.2800 kg
Description
情報
Infotext
RoHS
Yes
Customs tariff number
39269099
EAN-Nr. norelem
4059495300795
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
プレビュー
3D
情報
2D
ダウンロード(CADデータ)