??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1032880000 - WDU 2.5/AP/TC BL TYP K
Bill of material
Weidmueller 1032880000
Preview
Product number of the Manufacturer
1032880000
Manufacturer Type Description
WDU 2.5/AP/TC BL TYP K
Short Description
Thermocouple terminal, Screw connection, 2.5, blue
Long Description
The thermocouple terminal is specially designed for the transmission of very small voltages in temperature measuring circuits. Special current rails ensure that no erroneous signals can be generated in the terminal in the case of temperature differences.
GTIN
4008190180669
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
Number of contact points per level
2
Number of levels
1
Power loss, static, current-independent [Pls]
0.770 W
color
blue
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
Mass
0.018 kg
depth
48.426 mm
height
60.004 mm
width
11.7 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models