??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1032400000 - WDU 120/150/5 N
Bill of material
Weidmueller 1032400000
Preview
Product number of the Manufacturer
1032400000
Manufacturer Type Description
WDU 120/150/5 N
Short Description
Single- and multi-pole terminal strip, Screw connection, 120 mm², 1000 V, 269 A, 160 mm, dark beige
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190132439
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
150 mm²
max. connectable conductor cross-section multiple wire
150 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
min. connectable conductor cross-section multiple wire
35 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
269 A
Number of contact points per pole
2
Rated current [In] for the power loss specification
269 A
Power loss, static, current-independent [Pls]
8.610 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
70 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
35 mm²
Min. line cross section, rigid
1.500 mm²
Explosion tested design (EEx e)
Yes
Closing plate required
No
Transparent
No
rated voltage
1000 V
Mass
2.610 kg
depth
117 mm
height
132 mm
width
164 mm
customs tariff number (TARIC)
85369010
URL
URL
미리보기
3D
2D
CAD모델 다운로드