??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1032300000 - WDU 70/95/5/N
Bill of material
Weidmueller 1032300000
Preview
Product number of the Manufacturer
1032300000
Manufacturer Type Description
WDU 70/95/5/N
Short Description
Single- and multi-pole terminal strip, Screw connection, 95 mm², 1000 V, 232 A, 135 mm, dark beige
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190114398
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm²
max. connectable conductor cross-section multiple wire
120 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
min. connectable conductor cross-section multiple wire
16 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
232 A
Number of contact points per pole
2
Rated current [In] for the power loss specification
232 A
Power loss, static, current-independent [Pls]
7.420 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
95 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
16 mm²
Min. line cross section, rigid
16 mm²
Explosion tested design (EEx e)
Yes
Closing plate required
No
Transparent
No
Assembly type
Mounting face
rated voltage
1000 V
Mass
1.632 kg
depth
107 mm
height
132 mm
width
139 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models