??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1031952 - QPD W 5X1.5 M25 FC BK B-S
Bill of material
PHOENIX CONTACT 1031952
Product number of the Manufacturer
1031952
Short Description
Panel feed-through
Long Description
Panel feed-through, IDC connection, number of positions: 5, 0.5 mm² ... 1.5 mm², 690 V, 17.5 A, black, without QUICKON nut, assembly thread: M25, Spade connection (For slip-on sleeves according to DIN 46247-2), 1.5 mm²
Manufacturer Type Description
QPD W 5X1.5 M25 FC BK B-S
Preview
International product number
4055626672700
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
degree of protection
IP66
width
30 mm
height
30 mm
rated voltage
690 V
rated current
17.500 A
Application standards
not available
certificate/approval
cULus Listed
length
47.900 mm
net weight
0.022 kg
Pole number
5
color of housing
Black
Material of the contact
Cu
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
IDC connection
Volume resistance
0.003 0173-1#05-AAA559#002
interlockable
Yes
mechanical coding present
Yes
color coding/contact insert
Black
color of the separate adapter piece
not relevant
connection cross section (fine-strand)
1.500 mm^2
connection cross section (solid-core)
1.500 mm^2
number of connections per pole
1
surface finish contacts
Silver-plated
thread connection size
M25
max. resistance to a continuous temperature
100 °C
GTIN
4055626672700
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, IDC connection, number of positions: 5, 0.5 mm² ... 1.5 mm², 690 V, 17.5 A, black, without QUICKON nut, assembly thread: M25, Spade connection (For slip-on sleeves according to DIN 46247-2), 1.5 mm²
Product type
QPD W 5X1.5 M25 FC BK B-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models