??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
norelem
Description
10315 - Cover and adapter profiles Type B and Type I
Bill of material
10315-08120601
Order No.
Colour
Type
slot width
mm
width
mm
width
mm
width
mm
height
mm
Length
2000 mm
Panel element
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
39269099
EAN-Nr. norelem
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models