??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1030552 - SK 14-D VPE 100/10
Bill of material
PHOENIX CONTACT 1030552
Product number of the Manufacturer
1030552
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Screw connection, mounting type: direct screw connection, color: silver
Manufacturer Type Description
SK 14-D VPE 100/10
Preview
International product number
4055626532868
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
height
57.800 mm
Explosion tested design (EEx e)
No
Width of spacing
17 mm
Assembly type
screwable
net weight
0.020 kg
Design of electrical connection
Screw connection
max. permissible cable diameter
14 mm
GTIN
4055626532868
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, for direct shield on conductive mounting plates, metal thickness 1 ... 2 mm
Product type
SK 14-D VPE 100/10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part