??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1030132 - PTI 16-NLS-FI RD
Bill of material
PHOENIX CONTACT 1030132
Product number of the Manufacturer
1030132
Short Description
Installation terminal block
Long Description
Installation terminal block, with end bracket function, nom. voltage: 1000 V, nominal current: 70 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: red
Manufacturer Type Description
PTI 16-NLS-FI RD
Preview
rated voltage
1000 V
Basic color
red
Min. line cross section, rigid
0.500 mm^2
rated current
70 A
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
2.430 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
12.200 mm
height at lowest possible mounting
48.500 mm
length
81.900 mm
Assembly type
quick fastening
net weight
0.032 kg
Max. line cross section, flexible
16 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
16 mm^2
Number of potentials
1
N insulation slide present
No
N function possible
No
PE function possible
No
GTIN
4055626533322
Manufacturer product designation
Installation terminal block
Manufacturer product description
Installation terminal block, with end bracket function, nom. voltage: 1000 V, nominal current: 70 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: red
Product type
PTI 16-NLS-FI RD
GLN of manufacturer
4063151
International product number
4055626533322
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models