您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1030009
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Clamp (not overhead line, unspecified)
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/90/1030009.prj},{NB=1030009},{MANUID=1030009},{AAO663=4055626532639},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39162000},{AAO676=1030009},{DESCSHORT=Cover profile},{DESCLONG=Cover profile, color: transparent},{MANUTYPEDESC=FBP-3/3SL},{PREVIEW=../../../_pool_/93/a7/105019_1000_int_04.png},{INTNO=4055626532639},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=18},{AAW338=Cover profile},{AAU734=Cover profile, color: transparent},{AAO057=FBP-3/3SL},{COO=PL},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/1030009},{AAO677=PHOENIX CONTACT GmbH & Co. KG},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1030009 - FBP-3/3SL
Bill of material
PHOENIX CONTACT 1030009
Product number of the Manufacturer
1030009
Short Description
Cover profile
Long Description
Cover profile, color: transparent
Manufacturer Type Description
FBP-3/3SL
Preview
International product number
4055626532639
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4055626532639
Manufacturer product designation
Cover profile
Manufacturer product description
Cover profile, color: transparent
Product type
FBP-3/3SL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39162000
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型