??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEAM
Description
1030 INOX - Invisible adjustable hinges for doors and cabinet
Bill of material
CI0S1030ACI00
Identnummer
1030 inox
Code
CI0S1030ACI00
Series
Finishing
Opening
Screw type
DIN - 7505-A
Installation interaxis
116.5 mm
Mounting options
Load for standard door 210x90
47.0 kg
Reversibility range
30-33
Height
134.5 mm
Depth
21.0 mm
Lenght
24.0 mm
Weight
528.0 g
Material
Stainless steel AISI 304L
Long description
Entirely manufactured in STAINLESS STEEL AISI 304L, in case of extreme weather conditions, stainless steel is the right material.
Note
For technical details and further information, consult CEAM catalog and technical office
CE regulations
CE marked
Fire regulations
EN 1634-1
Fire resistance
EI-30
Manufacturer website
Product webpage
Attachment
PDF catalogue
CE regulations
CE...
Fire regulations
EN1935/1
Previews
3D
Dimension
2D
Download CAD models