??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
103 490 - 5.0 Double universal joint
Bill of material
103 490_5.0 Wellengelenk doppel
Part number
103 490
Description
5.0 Double universal joint
Datenblatt
Info PDF
Length
155 mm
Diameter
40 mm
Length
30 mm
Length
54 mm
Weight
1.10 kg
Previews
3D
Dimension
2D
Download CAD models