??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1029996 - RSCWE 6-3/3SL GN
Bill of material
PHOENIX CONTACT 1029996
Product number of the Manufacturer
1029996
Short Description
Test terminal strip
Long Description
Test terminal strip, nom. voltage: 400 V, connection method: Ring cable lug, 1 level, Rated cross section: 6 mm², mounting type: Insertion in base strip, color: green
Manufacturer Type Description
RSCWE 6-3/3SL GN
Preview
International product number
4055626532721
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
rated voltage
400 V
Number of contact points per level
8
Number of levels
1
Combustibility class
V0
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
color
green
net weight
0.022 kg
Max. line cross section, flexible
10 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
6 mm^2
GTIN
4055626532721
Manufacturer product designation
Test terminal strip
Manufacturer product description
Test terminal strip, nom. voltage: 400 V, connection method: Ring cable lug, 1 level, Rated cross section: 6 mm², mounting type: Insertion in base strip, color: green
Product type
RSCWE 6-3/3SL GN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции