??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1029800000 - WDL 2.5/NT/L/PE
Bill of material
Weidmueller 1029800000
Preview
Product number of the Manufacturer
1029800000
Manufacturer Type Description
WDL 2.5/NT/L/PE
Short Description
Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 5, Number of levels: 3, dark beige
Long Description
Terminal for power distribution in building installation.
GTIN
4008190152703
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
24 A
Number of potentials
3
Rated current [In] for the power loss specification
24 A
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
N insulation slide present
Yes
N function possible
Yes
PE function possible
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
400 V
Mass
0.022 kg
depth
47.95 mm
height
90 mm
width
6.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models