??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1029706 - FTP 9+1
Bill of material
PHOENIX CONTACT 1029706
Product number of the Manufacturer
1029706
Short Description
Test plug
Long Description
Test plug, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, Rated cross section: 2.5 mm², color: gray
Manufacturer Type Description
FTP 9+1
Preview
International product number
4055626532110
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
GTIN
4055626532110
Manufacturer product designation
Test plug
Manufacturer product description
Test plug, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, Rated cross section: 2.5 mm², color: gray
Product type
FTP 9+1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part