??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1029566 - UM- D37SUB/M/HC3/AIO/SP-MT
Bill of material
PHOENIX CONTACT 1029566
Product number of the Manufacturer
1029566
Short Description
Interface module
Long Description
Interface module, controller: Honeywell C300 I/O, connection 1: Spring-cage connection, connection 2: D-SUB pin strip 1x 37-position, control logic: plusschaltend
Manufacturer Type Description
UM- D37SUB/M/HC3/AIO/SP-MT
Preview
International product number
4055626531601
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
57
rated voltage
30 V
rated current
0.100 A
Application standards
DIN EN 50178
width
168.3 mm
height
89.6 mm
net weight
0.310 kg
depth
66 mm
Pole number
37
mounting type
Top-hat rail TH35
GTIN
4055626531601
Manufacturer product designation
Interface module
Manufacturer product description
16-channel module for Honeywell C300 modules. The module is controlled by the control system via 37-pos. D-SUB. A spring-cage connection (1+, 1-,...16+,16-) with knife disconnection is provided in the field. Module width: 254 mm
Product type
UM- D37SUB/M/HC3/AIO/SP-MT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models