??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1029253 - BTFE 6-3/14 AUX
Bill of material
PHOENIX CONTACT 1029253
Product number of the Manufacturer
1029253
Short Description
Test terminal strip
Long Description
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, 1 level, mounting type: Wall mounting, color: gray
Manufacturer Type Description
BTFE 6-3/14 AUX
Preview
International product number
4055626531090
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
400 V
Rated current [In] for the power loss specification
24 A
rated current
24 A
Combustibility class
V0
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
85 °C
Width of spacing
140.100 mm
height at lowest possible mounting
130.450 mm
color
Grey
length
51.500 mm
Assembly type
Wall assembly
net weight
0.691 kg
Max. line cross section, flexible
6 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4055626531090
Manufacturer product designation
Test terminal strip
Manufacturer product description
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, 1 level, mounting type: Wall mounting, color: gray
Product type
BTFE 6-3/14 AUX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models