??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1029037 - WS-DIO PT 2,5
Bill of material
PHOENIX CONTACT 1029037
Product number of the Manufacturer
1029037
Short Description
Warning label
Long Description
Warning label, yellow/black, labeled: Diode, mounting type: plug in, for terminal block width: 5.2 mm
Manufacturer Type Description
WS-DIO PT 2,5
Preview
International product number
4055626529974
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
height
6.300 mm
Basic color
multi-colored
color
yellow/black
Self-adhesive fastening
Yes
after glowing
No
Type of motif imprint
alert-/information symbol present
No
alert-/information text present
Yes
GTIN
4055626529974
Manufacturer product designation
Warning label
Manufacturer product description
Warning label, yellow/black, labeled: Diode, mounting type: plug in, for terminal block width: 5.2 mm
Product type
WS-DIO PT 2,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
49119900
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models