??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1028700000 - WFF 300
Bill of material
Weidmueller 1028700000
Preview
Product number of the Manufacturer
1028700000
Manufacturer Type Description
WFF 300
Short Description
Stud terminal, Threaded stud connection, 300 mm², 1000, 520 A, Number of connections: 2, M 16, TS 35, dark beige
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4008190165017
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
520 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
520 A
Power loss, static, current-independent [Pls]
16.640 W
color
beige
Connection type
Bolt connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.540 kg
depth
85.75 mm
height
163 mm
width
60.9 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Baixar modelos em CAD