??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1028680000 - WFF 185 BL
Bill of material
Weidmueller 1028680000
Preview
Product number of the Manufacturer
1028680000
Manufacturer Type Description
WFF 185 BL
Short Description
Stud terminal, Threaded stud connection, 185 mm², 1000 V, 353 A, Number of connections: 2, M 12, TS 35, blue
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4008190061005
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
353 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
353 A
Power loss, static, current-independent [Pls]
11.300 W
color
blue
Connection type
Bolt connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.409 kg
depth
77.325 mm
height
163 mm
width
61.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models