??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1028200000 - WSI 6 TR
Bill of material
Weidmueller 1028200000
Preview
Product number of the Manufacturer
1028200000
Manufacturer Type Description
WSI 6 TR
Short Description
Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, dark beige
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190057091
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
max. connectable conductor cross-section multiple wire
10 mm²
max. supply voltage for defect display
500 V
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
min. supply voltage for defect display
500 V
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
6.300 A
Number of levels
1
Power loss, static, current-independent [Pls]
1.310 W
color
beige
Design of safety block
Miniature fuses 5x20 mm
Connection type
Screw connection
Combustibility class
V0
Design of display of defects
without
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design
swiveling
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.020 kg
depth
60.94 mm
height
60 mm
width
7.9 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models