??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1027881 - PTS 1,5/S-3L/3P
Bill of material
PHOENIX CONTACT 1027881
Product number of the Manufacturer
1027881
Short Description
Multi-level terminal block
Long Description
Multi-level terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 15 A, connection method: Push-in / plug connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 35/7,5, color: gray
Manufacturer Type Description
PTS 1,5/S-3L/3P
Preview
rated voltage
500 V
Rated current [In] for the power loss specification
15 A
Min. line cross section, rigid
0.140 mm^2
rated current
15 A
Number of contact points per level
2
Number of levels
3
Combustibility class
V0
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
3.500 mm
height at lowest possible mounting
58.300 mm
color
Grey
length
119.500 mm
Assembly type
Top-hat rail TH35
net weight
0.014 kg
Max. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4055626522951
Manufacturer product designation
Multi-level terminal block
Manufacturer product description
Multi-level terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 15 A, connection method: Push-in / plug connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 35/7,5, color: gray
Product type
PTS 1,5/S-3L/3P
GLN of manufacturer
4063151
International product number
4055626522951
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models