??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1027830000 - SM 27/12.5 K MC NE GR
Bill of material
Weidmueller 1027830000
Preview
Product number of the Manufacturer
1027830000
Manufacturer Type Description
SM 27/12.5 K MC NE GR
Short Description
Device marking, Self-adhesive, 27 mm, Polyamide 66, grey
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248755530
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.001 kg
depth
1 mm
height
12.5 mm
width
27 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models