??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1027662 - SACC-BP-F-M12-THR PP
Lista materiale
PHOENIX CONTACT 1027662
Product number of the Manufacturer
1027662
Short Description
Housing screw connection
Long Description
Housing screw connection, Socket, M12-Push-Pull, Rear mounting, M16, THR- und Wellenlötkontakte
Manufacturer Type Description
SACC-BP-F-M12-THR PP
Preview
International product number
4055626533377
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
33
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
IP67, when in locked state
max. operating ambient temperature
85 °C
PE connection present
No
Insertion cycles, min.
100
screen connection present
No
Construction form of the plug connector
Socket
Mounting of the flush-type connector
Rear mounting
Screw-in thread
M12
Connection on the inside
THR- und Wellenlötkontakte
Inside connection
THR- und Wellenlötkontakte
GTIN
4055626533377
Manufacturer product designation
Housing screw connection
Product type
SACC-BP-F-M12-THR PP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
79070000
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte