??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1027467 - SACC-M12MSS-3PECT-CM SH
Bill of material
PHOENIX CONTACT 1027467
Product number of the Manufacturer
1027467
Short Description
Power connector
Long Description
Power connector, Power, 4-position, shielded, Plug straight M12, S-coded, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 6.5 mm ... 11 mm, without crimp contacts, Contact 4 leading
Manufacturer Type Description
SACC-M12MSS-3PECT-CM SH
Preview
International product number
4055626521527
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
6
rated voltage
690 V
rated current
12 A
Application standards
based on IEC 61076-2-111
Combustibility class
V0
certificate/approval
EAC
net weight
0.042 kg
Type of interlock
Screw locking
max. operating ambient temperature
85 °C
Material of the contact coat
not relevant
Degree of soiling
3
Number of power contacts
0
Overvoltage category
III
PE connection present
No
Insertion cycles, min.
100
Conductor connection method
crimp connection
Design of housing surface
Zinc die-cast, nickel-plated
material of housing
Zink print cast
Design of housing
straight
min. connectable conductor cross-section
1.500 mm^2
screen connection present
Yes
Number of control contacts
4
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
S-Coded
External cable diameter, min.
6.500 mm
External cable diameter, max.
11 mm
screened
Yes
max. connectable conductor cross-section
2.500 mm^2
Status display present
No
Material used for the thread ring
Zinc die-cast, tin-plated
Type of plug-in contact, outside
Male (plug)
GTIN
4055626521527
Manufacturer product designation
Power connector
Manufacturer product description
Power connector, Power, 4-position, shielded, Plug straight M12, S-coded, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 6.5 mm ... 11 mm, without crimp contacts, Contact 4 leading
Product type
SACC-M12MSS-3PECT-CM SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models