??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bimba Products
Description
10268 - Swivel tee adaptor, BSP parallel
Bill of material
102680618-618
Order number
102680618-618
Tube O/D
mm
Thread
G1/8
Length
42.5 mm
Length
23.0 mm
Length
19.5 mm
Thread Length
5.5 mm
Hex size
11 mm
Previews
3D
2D
Download CAD models