??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bimba Products
Description
10267 - Swivel tee adaptor, BSP parallel
Bill of material
102670605-618
Order number
102670605-618
Tube O/D
mm
Thread
Length
39.0 mm
Length
20.5 mm
Thread Length
4.0 mm
Hex size
9 mm
Previews
3D
2D
Download CAD models