??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1026570000 - ESG X20 10/7 MC NE RT
Bill of material
Weidmueller 1026570000
Preview
Product number of the Manufacturer
1026570000
Manufacturer Type Description
ESG X20 10/7 MC NE RT
Short Description
Device marking, pluggable, 7 mm, PA 66, red
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248751839
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.000 kg
depth
5.4 mm
height
7 mm
width
10.4 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models