??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1026307 - NBC-M12MSD/ 2,0-93E/R4AC
Bill of material
PHOENIX CONTACT 1026307
Product number of the Manufacturer
1026307
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5, 4-position, shielded, Plug straight M12 / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: 2 m
Manufacturer Type Description
NBC-M12MSD/ 2,0-93E/R4AC
Preview
International product number
4055626518596
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
1 A
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
Ethernet
GTIN
4055626518596
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5, 4-position, shielded, Plug straight M12 / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: 2 m
Product type
NBC-M12MSD/ 2,0-93E/R4AC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.