??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1026166 - PTTBS 2,5-DIO/U-O CUS
Bill of material
PHOENIX CONTACT 1026166
Product number of the Manufacturer
1026166
Short Description
Component terminal block
Long Description
Component terminal block, with integrated 1N4007 diode, circuit symbol visible when installed, nom. voltage: 500 V, nominal current: 0.5 A, number of connections: 4, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PTTBS 2,5-DIO/U-O CUS
Preview
International product number
4055626519135
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
500 V
Min. line cross section, rigid
0.140 mm^2
Number of levels
2
Combustibility class
V0
Closing plate required
Yes
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
color
Grey
length
78 mm
Assembly type
Top-hat rail TH35
net weight
0.012674 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4055626519135
Manufacturer product designation
Component terminal block
Manufacturer product description
Component terminal block, with integrated 1N4007 diode, circuit symbol visible when installed, nom. voltage: 500 V, nominal current: 0.5 A, number of connections: 4, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PTTBS 2,5-DIO/U-O CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models