??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1026107 - QPD W 3PE1,5 8-13 M20 0,1BKKTH
Bill of material
PHOENIX CONTACT 1026107
Product number of the Manufacturer
1026107
Short Description
Panel feed-through
Long Description
Panel feed-through, cable length: 0.1 m, Customer version
Manufacturer Type Description
QPD W 3PE1,5 8-13 M20 0,1BKKTH
International product number
4055626519326
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Application standards
not available
certificate/approval
cULus Listed
net weight
0.044 kg
Pole number
4
Without halogens
No
Design
connector
interlockable
No
mechanical coding present
No
angle of plug
straight
built-in version
built-in part/plug-in connection
number of connections per pole
1
GTIN
4055626519326
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, cable length: 0.1 m, Customer version
Product type
QPD W 3PE1,5 8-13 M20 0,1BKKTH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part