??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1025320000 - SFC 3/30 MC NE GE
明細表
Weidmueller 1025320000
Preview
Manufacturer Product ID
1025320000
Manufacturer Type Description
SFC 3/30 MC NE GE
Description short
电缆编码系统, 3.5 - 7 mm, 12.5 mm, 聚酰胺 66, 黄色
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN-Code
4032248746378
Manufacturer / brand name
Weidmueller Group
max. cable diameter
7 mm
label space present
Yes
color
yellow
material
Plastic
Combustibility class
V2
Max. diameter of conductors
10 mm
Min. diameter of conductors
4 mm
Min. cable diameter
3.500 mm
Without halogens
Yes
Mass
0.002 kg
depth
10.387 mm
height
30 mm
width
12 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
下載CAD模型