??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1025240000 - SFC 3/12 MC NE RT
Bill of material
Weidmueller 1025240000
Preview
Product number of the Manufacturer
1025240000
Manufacturer Type Description
SFC 3/12 MC NE RT
Short Description
Cable coding system, 3.5 - 7 mm, 12.5 mm, Polyamide 66, red
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248746309
Manufacturer Name
Weidmueller Group
max. cable diameter
7 mm
label space present
Yes
color
red
material
Plastic
Combustibility class
V2
Max. diameter of conductors
10 mm
Min. diameter of conductors
4 mm
Min. cable diameter
3.500 mm
Without halogens
Yes
Mass
0.001 kg
depth
10.387 mm
height
12 mm
width
12 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models