??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bimba Products
Description
10247 - 90° Swivel elbow adaptor, BSP parallel
Bill of material
102470405-618
Order number
102470405-618
Tube O/D
mm
Thread
Length
17.0 mm
Length
21.5 mm
Thread Length
4.0 mm
Hex size
8 mm
Previews
3D
2D
Сваляне на CAD модели