??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
102391/A - COUPLING 100 15° F/M
Bill of material
102391/A
Code
102391/A
Outer diameter
98 mm
Inner diameter
98.35 mm
Angle
15 °
Length
127.5 mm
Height
31 mm
Thread
M4
Height
94 mm
Previews
3D
Dimension
2D
Download CAD models