??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10228-01 - Threaded insert, steel, self-tapping, type B
Bill of material
10228-01-08
Order No.
10228-01-08
thread
M8 mm
Length
16 mm
Approx. weight
0.0041 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
73181900
ECLASS-Nr.
23-11-15-01
EAN-Nr. norelem
4059495510781
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models