??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bimba Products
Description
10225 - Straight adaptor, BSP parallel
Bill of material
102250405-618
Order number
102250405-618
Tube O/D
mm
Thread
Length
21.5 mm
Thread Length
3.5 mm
Hex size
0 mm
Previews
3D
2D
Download CAD models