??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1022360 - SOL-SC-1ST-0-DC-6MPPT-1001SE
Bill of material
PHOENIX CONTACT 1022360
Product number of the Manufacturer
1022360
Short Description
String combiner box (SCB)
Long Description
String combiner box (SCB)
Manufacturer Type Description
SOL-SC-1ST-0-DC-6MPPT-1001SE
Preview
International product number
4055626515939
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
width
361 mm
height
254 mm
depth
111 mm
GTIN
4055626515939
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 6x 1 string. With surge protection (type 1/2) and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
Product type
SOL-SC-1ST-0-DC-6MPPT-1001SE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част