??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1021800000 - WDU 2.5 F 2X2.8
Bill of material
Weidmueller 1021800000
Preview
Product number of the Manufacturer
1021800000
Manufacturer Type Description
WDU 2.5 F 2X2.8
Short Description
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 12 A, Number of connections: 4
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190046811
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
12 A
Number of contact points per level
1
Number of levels
1
Rated current [In] for the power loss specification
12 A
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Connection type
Screw connection
Combustibility class
V0
Connection type 2
Flat plug-in connector
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.007 kg
depth
46.25 mm
height
60 mm
width
5.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models