??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1021700000 - WDK 2.5 FF
Bill of material
Weidmueller 1021700000
Preview
Product number of the Manufacturer
1021700000
Manufacturer Type Description
WDK 2.5 FF
Short Description
Multi-tier modular terminal, Flat-blade connection, 1 mm², 400 V, 12 A, Number of levels: 2, dark beige
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4008190109547
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
12 A
Number of contact points per level
0
Number of levels
2
Rated current [In] for the power loss specification
12 A
Power loss, static, current-independent [Pls]
0.430 W
color
beige
Connection type
Flat plug-in connector
Combustibility class
V0
material of insulation
PA
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
400 V
Mass
0.011 kg
depth
62.25 mm
height
75.277 mm
width
5.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models