??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bimba Products
Description
10215 - Straight stem adaptor, BSP parallel
Bill of material
102150618-618
Order number
102150618-618
Stem O/D
mm
Thread
Length
31.0 mm
Thread Length
5.0 mm
Nut diameter
8 mm
Previews
3D
2D
Сваляне на CAD модели