您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1021498
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Fuse terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/16/1021498.prj},{NB=1021498},{MANUID=1021498},{BAC740=0.140},{AAP530=1},{AAB937=0.140},{AAS575=1.020},{BAC137=6.200},{BAA018=57.800},{AAF040=0.018},{BAC676=6},{AAB787=4},{AAB940=0.140},{BAC677=6},{BAC739=0.140},{AAB789=1.500},{AAO663=4055626514253},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369095},{AAO676=1021498},{DESCSHORT=Fuse modular terminal block},{DESCLONG=Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black},{MANUTYPEDESC=UT 4-HESI (5X20)-EX}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1021498 - UT 4-HESI (5X20)-EX
Bill of material
PHOENIX CONTACT 1021498
Product number of the Manufacturer
1021498
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
UT 4-HESI (5X20)-EX
Preview
Min. line cross section, rigid
0.140
mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140
mm^2
Power loss per pole, current-dependent [PlIp]
1.020
W
Width of spacing
6.200
mm
color
Black
length
57.800
mm
Assembly type
Top-hat rail TH35
net weight
0.018
kg
Max. line cross section, flexible
6
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4
mm^2
min. connectable conductor cross-section multiple wire
0.140
mm^2
Max. line cross section, rigid
6
mm^2
Min. line cross section, flexible
0.140
mm^2
max. connectable conductor cross-section multiple wire
1.500
mm^2
Design
swiveling
Design of safety block
G fuse 5x20
GTIN
4055626514253
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
UT 4-HESI (5X20)-EX
GLN of manufacturer
4063151
International product number
4055626514253
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型