??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1021487 - UT 4-HESILED 24 (5X20) 120KOHM-EX
Bill of material
PHOENIX CONTACT 1021487
Product number of the Manufacturer
1021487
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, connection method: Screw connection, Rated cross section: 4 mm², cross section:  0.14 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
UT 4-HESILED 24 (5X20) 120KOHM-EX
Preview
length
57.800 mm
International product number
4055626514352
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Min. line cross section, rigid
0.140 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Width of spacing
6.200 mm
color
Black
Assembly type
Top-hat rail TH35
net weight
0.02222 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
Design
swiveling
Design of safety block
G fuse 5x20
GTIN
4055626514352
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, connection method: Screw connection, Rated cross section: 4 mm², cross section:  0.14 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
UT 4-HESILED 24 (5X20) 120KOHM-EX
URI of the product
http://www.phoenixcontact.com/product/1021487
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models