??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1021000000 - WDU 4/10
Bill of material
Weidmueller 1021000000
Preview
Product number of the Manufacturer
1021000000
Manufacturer Type Description
WDU 4/10
Short Description
Single- and multi-pole terminal strip, Screw connection, 4 mm², 800 V, 32 A, 6.1 mm, dark beige
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190076924
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
32 A
Number of contact points per pole
2
Rated current [In] for the power loss specification
32 A
Power loss, static, current-independent [Pls]
1.020 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
Transparent
No
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.101 kg
depth
46.25 mm
height
60 mm
width
61 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models