??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1020776 - PV-C4F-S 2,5-6 (+)
Bill of material
PHOENIX CONTACT 1020776
Product number of the Manufacturer
1020776
Short Description
Connector
Long Description
Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V DC, rated current: 35 A, Connection method: Spring-cage, Type of contact: Socket, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Manufacturer Type Description
PV-C4F-S 2,5-6 (+)
Preview
International product number
4055626511535
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
Pole number
1
Degree of protection (IP), mounted
IP66 / IP68 (2 m / 24 h)
max. operating ambient temperature
85 °C
Material of the contact coat
Ag
PE connection present
No
Insertion cycles, min.
100
material of housing
PPE
screen connection present
No
Number of control contacts
1
Connection on the inside
Spring-cage
Inside connection
Spring-cage
GTIN
4055626511535
Manufacturer product designation
Connector
Manufacturer product description
Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V DC, rated current: 35 A, Connection method: Spring-cage, Type of contact: Socket, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Manufacturer product family
Sunclix
Product type
PV-C4F-S 2,5-6 (+)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85359000
Country of origin
IN
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей