??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
norelem
Description
10204 - Connecting sets central Type I
Bill of material
10204-0800
Order No.
Type
I
slot width
8 mm
version
°
distance
15 mm
diameter
12 mm
diameter
8 mm
distance
28 mm
distance
28 mm
Approx. weight
0.0272 kg
Description
情報
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. norelem
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
プレビュー
3D
情報
2D
ダウンロード(CADデータ)