??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1020380000 - WDU 10 BL
Bill of material
Weidmueller 1020380000
Preview
Product number of the Manufacturer
1020380000
Manufacturer Type Description
WDU 10 BL
Short Description
Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190166359
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
max. connectable conductor cross-section multiple wire
16 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
57 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
57 A
Power loss, static, current-independent [Pls]
1.820 W
color
blue
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
16 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
1.500 mm²
Min. line cross section, rigid
1.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.017 kg
depth
46.25 mm
height
60 mm
width
9.9 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models