??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1020178 - DP-PT 6-MTL
Bill of material
PHOENIX CONTACT 1020178
Product number of the Manufacturer
1020178
Short Description
Spacer plate
Long Description
Spacer plate, length: 74.1 mm, width: 2.2 mm, height: 74.1 mm, color: gray
Manufacturer Type Description
DP-PT 6-MTL
Preview
Combustibility class
V0
color
Grey
height
74.12 mm
net weight
0.006 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4055626509877
Manufacturer product designation
Spacer plate
Manufacturer product description
Spacer plate, length: 74.1 mm, width: 2.2 mm, height: 42.5 mm, color: gray
Product type
DP-PT 6-MTL
GLN of manufacturer
4063151
International product number
4055626509877
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models