??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
10200 - Connecting sets standard Type I
Bill of material
10200-06
Order No.
Type
I
slot width
mm
thread
mm
width
mm
height
mm
Length
mm
Length
mm
width
mm
height
2 mm
width across flats
mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. norelem
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models